Overview
Features and Benefits
- Fully Assembled and Tested
- Fully Matched for Best Return Loss
Product Details
The MAX3930 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3930 10.7Gbps laser driver. The output of the evaluation board is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.
Documentation & Resources
-
MAX3930EVKIT: Evaluation Kit for the MAX3930 Data Sheet (Rev. 0)6/1/2001PDF371K