Overview
Features and Benefits
- Fully Assembled and Tested
- Easy Selection of Operating Modes
- Includes 3-Pin Socket for VCSEL Insertion
Product Details
The MAX3905 evaluation kit (EV Kit) is an assembled demonstration board that provides electrical and optical evaluation of the MAX3905 150Mbps Automotive VCSEL Driver. All output current settings are adjustable by jumpers.
Applications
- Optical Transmitters for Automotive Networks
- Polymer-Clad Silica Fiber-Based Networks
Documentation & Resources
-
MAX3905EVKIT: Evaluation Kit for the MAX3905 Data Sheet (Rev. 0)6/18/2004PDF264K