Overview

Features and Benefits

  • Easy +3.3V Power Supply Operation
  • Fully Assembled and Tested
  • Optical Evaluation Possible
  • Product Details

    The MAX3902 evaluation kit (EV kit) provides electrical evaluation of the MAX3902 receiver. The EV kit also includes an optical section where a photodiode can be installed and optical evaluation is possible.

    Applications

    • Automotive Fiber Optic Receivers
    • IEEE 1394b (S100β)