Overview
Features and Benefits
Product Details
The MAX3901 evaluation kit (EV kit) provides electrical evaluation of the MAX3901 automotive fiber optic receiver. The EV kit also includes two optical evaluation sections. The first allows for optical evaluation using a separate photodiode. The second section contains the footprint for an automotive optical assembly.
Applications
- Automotive Fiber Optic Receivers
- IEEE 1394b (S100β)