Overview
Features and Benefits
- 3.3V Single Supply
- Selectable Reference Clock Frequencies:
- 622.08MHz, 155.52MHz, 77.76MHz, 38.88MHz
- 666.51MHz, 166.63MHz, 83.31MHz, 41.66MHz
- Selectable Parallel Input Clock Rate:
- 622.08MHz/311.04MHz, 666.51MHz/333.26MHz
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX3892 evaluation kit (EV kit) is an assembled surface-mount demonstration board that provides easy evaluation of the MAX3892 2.7Gbps 4:1 serializer with clock synthesis and low-voltage differential signal (LVDS) inputs.
Applications
- Add/Drop Multiplexers
- Backplane and Interconnect Applications
- Dense Digital Cross-Connects
- SONET/SDH OC-48 Transmission Systems
- WDM Transponders
Documentation & Resources
-
MAX3892EVKIT: Evaluation Kit for the MAX3892 Data Sheet (Rev. 1)4/3/2006PDF672K