Overview
Features and Benefits
- +3.3V Single Supply
- Selectable Reference Clock Frequencies (155.52MHz, 77.76MHz, 51.84MHz, 38.88MHz)
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX3890 evaluation kit (EV kit) is an assembled surface-mount demonstration board that provides easy evaluation of the MAX3890 2.5Gbps 16:1 serializer with clock synthesis and low-voltage differential signal (LVDS) inputs.
Applications
- 2.5Gbps ATM/SONET Access Nodes
- 2.5Gbps SDH/SONET Transmission Systems
- Add/Drop Multiplexers
- ATM Backplanes
- Digital Cross-Connects
Documentation & Resources
-
MAX3890EVKIT: Evaluation Kit for the MAX3890 Data Sheet (Rev. 1)3/28/2002PDF396K