Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38904D IC in a 5 x 3 bump, 2.2mm x 1.37mm WLP, 0.4mm pitch
- 1.7V to 5.5V Input Range
- Factory Preset Output Voltage (Default Output Set to 1.5V)
- Up to 2A Output Current
- Proven 2-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX38904D WLP evaluation kit (EV kit) evaluates the MAX38904D in a WLP package. The MAX38904D is a low noise linear regulator. The EV kit operates over an input range of 1.7V to 5.5V and provides a factory preset output voltage of 1.5V. The EV kit can deliver up to 2A of current.
Applications
- Communication Systems, Test Equipment, Medical Equipment
- High-End Audio Systems
- High-Resolution Data Acquisition Systems
Documentation & Resources
-
MAX38904DEVK-WLP: Evaluation Kit for the MAX38904D Data Sheet (Rev. 0)10/15/2019PDF409K
-
MAX38904DEVK-WLP ODB File - Design Files6/28/2023ZIP3 M