MAX38904BEVK#TDFN
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38904B IC in a 10-pin (3mm x 3mm) TDFN
- 1.7V to 5.5V Input Range
- 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 3.3V)
- Up to 2A Output Current
- Proven 2-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX38904B TDFN evaluation kit (EV kit) evaluates the MAX38904B in a TDFN package. The MAX38904B is a low noise linear regulator. The EV kit operates over an input range of 1.7V to 5.5V and provides a resistor configurable output voltage range from 0.6V to 5.0V. The EV kit can deliver up to 2A of current.
Applications
- Communication Systems, Test Equipment, Medical Equipment
- High-End Audio Systems
- High-Resolution Data Acquisition Systems
Documentation & Resources
-
MAX38904BEVKTDFN: Evaluation Kit for the MAX38904B Data Sheet (Rev. 0)2/25/2019PDF400K
-
MAX38904BEVK#TDFN ODB File - Design Files6/26/2023ZIP3 M