MAX38904AEVK#TDFN
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38904A IC in a 14-pin (3mm x 3mm) TDFN
- 1.7V to 5.5V Input Range
- 1.2V to 5.0V Jumper Configurable Output Voltage
- Up to 2A Output Current
- Proven 2-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX38904A TDFN evaluation kit (EV kit) evaluates the MAX38904A in a TDFN package. The MAX38904A is a low noise linear regulator. The EV Kit operates over an input range of 1.7V to 5.5V and provides a jumper selectable output voltage range from 1.2V to 5.0V. The EV Kit can deliver up to 2A of current.
Applications
- Communication Systems, Test Equipment, Medical Equipment
- High-End Audio Systems
- High-Resolution Data Acquisition Systems
Documentation & Resources
-
MAX38904AEVKTDFN: Evaluation Kit for the MAX38904A Data Sheet (Rev. 0)7/9/2019PDF398K
-
MAX38904AEVK#TDFN BOM5/22/2023PDF31K