Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Fully Assembled and Tested
- Single +3.3V Power-Supply Operation
- SMA and SMB Connectors for High-Speed I/Os
- Includes 19.4400MHz SMD Crystal Reference
Product Details
The MAX3886 evaluation kit (EV kit) is a fully assembled and tested demonstration board that simplifies evaluation of the MAX3886 BPON/GPON CDR with serializer/deserializer. The EV kit operates from a single +3.3V supply and includes the external components necessary for testing all the MAX3886 functions.
Applications
- BPON/GPON Optical Network Terminal (ONT)
Documentation & Resources
-
MAX3886EVKIT: Evaluation Kit for the MAX3886 Data Sheet (Rev. 0)3/5/2008PDF469K