Overview

Features and Benefits

  • SMA Connectors for All High-Speed Inputs Outputs
  • Test Point for Monitoring Loss-of-Lock
  • Single +3.3V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3882 evaluation kit (EV kit) simplifies evaluation of the MAX3882A 2.488Gbps CDR with 1:4 demultiplexing. The EV kit enables testing of all the device functions. SMA connectors with 50Ω controlled impedance connections to the MAX3882A are provided for the NRZ data input and LVDS data outputs, as well as system loopback functions. The 50Ω connectors allow for direct connection with high-speed test equipment.

Applications

  • Add/Drop Multiplexers
  • Digital Cross-Connects
  • DWDM Transmission Systems
  • SDH/SONET Receivers and Regenerators
  • SDH/SONET Test Equipment

Documentation & Resources