Overview
Features and Benefits
- Fully Assembled and Tested
- Includes Photodiode Emulation Circuit
Product Details
The MAX3864 evaluation kit (EV kit) simplifies evaluation of the MAX3864 transimpedance preamplifier.
The EV kit includes a circuit that emulates the high-speed, current input signal that would be produced by a photodiode.
The MAX3864 EV kit is fully assembled and tested.
Applications
- High-Speed Access (Telecom)
- Telecom Switches
Documentation & Resources
-
MAX3864EVKIT: Evaluation Kit for the MAX3864 Data Sheet (Rev. 0)9/22/2000PDF147K