Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38647B IC in an (1.82mm x 0.89mm, 0.4mm Pitch) 8-Bump WLP Package
- 1.8V to 5.5V Input Voltage Range
- 0.5V to 1.8V Configurable Output Voltage
- Up to 175mA Output Current
- Proven Two-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX38647B WLP evaluation kit (EV kit) evaluates the MAX38647B IC in a wafer-level package (WLP). The MAX38647B is a tiny, 1.8V to 5.5V Input, 440nA IQ, 175mA nanoPower buck converter with four-level VSEL. The EV kit operates from an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 0.5V to 1.8V. The MAX38647B can change voltage dynamically using two voltage-select (VSEL) pins. The EV kit delivers up to 175mA of output current. The EV kit comes with the MAX38647BANA+ installed. For full MAX38647B IC features, benefits, and parameters, refer to the MAX38647B data sheet.
Applicable Parts
Documentation & Resources
-
MAX38647BEVKIT: MAX38647B WLP Evaluation Kit Data Sheet (Rev. 0)4/27/2023PDF537 K
-
MAX38647BEVKIT Gerber Files2/16/2024ZIP712 K