Overview
Features and Benefits
Product Details
The MAX3863 evaluation kit (EV kit) is an assembled demonstration board.
The MAX3863 EV kit contains two circuits, one for electrical evaluation and one for optical evaluation. The output of the electrical evaluation section is interfaced to an SMA connector, which can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.
Applications
- 3.2Gbps Data Communications
- Add/Drop Multiplexers
- Digital Cross-Connects
- Long-Reach Optical Transmitters
- Section Regenerators
- SONET and SDH Transmission Systems
- WDM Transmission Systems
Documentation & Resources
-
MAX3863EVKIT: Evaluation Kit for the MAX3863 Data Sheet (Rev. 2)4/6/2006PDF492K