Overview
Features and Benefits
Product Details
The MAX3861 EV kit is a fully assembled demonstration kit that provides easy evaluation of the MAX3861 2.7Gbps +3.3V automatic gain-control amplifier. The evaluation kit also includes a calibration circuit that allows bandwidth measurements.
Applications
- Continuous Rate Receivers
- Long-Reach Optical Receivers
- OC-48/STM-16 Transmission Systems
- WDM Optical Receivers
Documentation & Resources
-
MAX3861EVKIT: Evaluation Kit for the MAX3861 Data Sheet (Rev. 0)3/20/2002PDF499K