Overview

Features and Benefits

  • Fully Assembled and Tested
  • +3.3V Operation
  • Input Termination Provided On-Board
  • Independent Electrical Monitoring of Modulation and Bias Currents
  • Supports Optical and Electrical Evaluation
  • Product Details

    The MAX3850 evaluation kit (EV kit) is an assembled demonstration board that provides optical or electrical evaluation of the MAX3850.

    The EV kit is composed of two independent electrically isolated sections on the PC board. The output of the electrical evaluation section is interfaced to an SMA connector, which can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.

    Applications

    • Add/Drop Multiplexers
    • Digital Cross-Connects
    • MPLS Transmitter Systems
    • SDH/SONET Transmission Systems
    • Section Regenerators

    Documentation & Resources