Overview
Features and Benefits
- Fully Assembled and Tested
- Includes Photodiode Emulation Circuit
Product Details
The MAX3825 evaluation kit (EV kit) simplifies the evaluation of the MAX3825 quad transimpedance amplifier.
The EV kit includes a circuit that emulates the high-speed current input signal produced by a photodiode array.
The MAX3825 EV kit is fully assembled and tested.
Applications
- ATM Switch Networks
- Backplane and Interconnect Applications
- Dense Digital Cross-Connects
- High-Speed Parallel Optical Links
- SDH/SONET
- System Interconnects
Documentation & Resources
-
MAX3825EVKIT: Evaluation Kit for the MAX3825 Data Sheet (Rev. 0)8/1/2001PDF652K