Overview

Features and Benefits

  • Fully Assembled and Tested
  • Easy Loss-of-Power (LOP) Threshold Programming
  • LOP Indicators
  • Channel-Select Configuration Pins

Product Details

The MAX3822 evaluation kit (EV kit) is a fully assembled demonstration board that simplifies evaluation of the MAX3822 quad limiting amplifier. The EV kit is shipped from the factory with all components needed to interface with standard 50Ω test equipment. The kit features on-board power-supply filtering and consumes approximately 240mA with a +3.3V supply. To facilitate evaluation of the MAX3822 at speed, the EV kit is laid out with 50Ω controlled impedance on all signal lines.

Applications

  • ATM Switch Networks
  • Dense Digital Cross-Connects
  • High-Speed Parallel Links
  • Multichannel Receiver Modules
  • Optical System Interconnects

Documentation & Resources