Overview

Features and Benefits

  • Fully Assembled and Tested
  • Easy Selection of Output Slew Rate
  • Adjustable Output Voltage Swing
  • Outputs Designed for 75Ω and 50Ω Test Environments

Product Details

The MAX3812 evaluation kit (EV kit) is a fully assembled demonstration board that provides easy evaluation of the MAX3812 multirate SMPTE HD/SD-SDI cable driver with selectable slew rate. The EV kit has SMA and BNC connectors for high-speed inputs and outputs to simplify connection to test equipment. The outputs are designed to interface with 75Ω and 50Ω test environments.

Applications

  • Professional Digital Video Cameras and Recording Devices
  • Professional Digital Video Switchers and Routers
  • SMPTE 292M, SMPTE 344M, SMPTE 259M, and DVB-ASI Coaxial Cable Serial Digital Interfaces

Documentation & Resources