Overview

Features and Benefits

  • DC-Coupled Evaluation Kit
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested

Product Details

The MAX3805 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3805 10.7Gbps adaptive equalizer. The EV kit enables full testing of device functions. SMA connectors with 50Ω controlled impedance transmission lines to the MAX3805 are provided for all CML input and output ports.

Applications

  • High-Speed Signal Distribution
  • OC-192, 10GbE Serial Modules
  • OC-192, 10GbE Switches and Routers

Documentation & Resources