Overview

Features and Benefits

  • Independent Input and Output Voltage Terminations
  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested

Product Details

The MAX3803 DC-coupled evaluation kit (EV kit) simplifies evaluation of the MAX3803 2.488Gbps to 3.125Gbps equalizer. The EV kit enables full testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3803 are provided for all CML input and output ports.

Applications

  • (LVDS, PECL, or CML)
  • Backplane Interconnect
  • Common-Mode Voltage Translation
  • Rack-to-Rack Interconnect

Documentation & Resources