Overview

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power-Supply Operation
  • SMA Connectors for Inputs and Outputs
  • Includes Potentiometer for Adjusting Driver Output Amplitude
  • Product Details

    The MAX3802 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3802 quad adaptive equalizer with cable drivers. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3802 are provided for all input and output ports.

    Applicable Parts

    Documentation & Resources