Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Fully Assembled and Tested
 - Software Control Through USB Port
 - SMA Connectors for High-Speed Inputs and Outputs
 - Powered by +3.3V Supply and USB Port
 - Indicator for USB Power
 
Product Details
The MAX3799 evaluation kit (EV kit) is an assembled electrical demonstration board that provides easy computer-controlled evaluation of the MAX3799 multirate limiting amplifier and VCSEL driver. The included software communicates with the EV kit through the USB port, and provides access to all the internal registers to optimize the functionality of the MAX3799. The EV kit is powered by a +3.3V supply and USB port. SMA connectors are used for the high-speed inputs and outputs. An LED indicates the status of USB power.
Applications
- 1000BASE-SR/10GBASE-SR Multirate SFP+ Optical Transceiver
 - 1x/2x/4x/8x/16x SFF/SFP/SFP+ MSA Fibre Channel (FC) Optical Transceiver
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX3799EVKIT: Evaluation Kit for the MAX3799 Data Sheet (Rev. 0)10/14/2009PDF710K