Overview

Features and Benefits

  • Easy +3.3V Electrical Evaluation of the MAX3793
  • Fully Assembled and Tested
  • EV Kit Designed for 50Ω Interfaces

Product Details

The MAX3793 evaluation kit is a fully assembled electrical demonstration kit that provides easy evaluation of the MAX3793 4.25Gbps +3.3V trans-impedance amplifier. The evaluation kit also provides mounting for an optical TO header.

Note that the MAX3793 evaluation kit provides an electrical interface to the IC that is similar, but not exactly the same as a photodiode.

Applications

  • Gigabit Ethernet Optical Receivers
  • Multirate Fibre Channel Optical Receivers
  • SFF/SFP Transceiver Modules from 1Gbps to 4.25Gbps

Documentation & Resources