Overview

Features and Benefits

  • Fully Assembled and Tested
  • SMA or SATA Connectors for High-Speed I/Os
  • On-board AC-Coupling Capacitors
  • Operational Mode Select Pins
  • Single +3.3V Power-Supply Operation

Product Details

The MAX3786 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3786 serial-ATA multiplexer/buffer. All high-speed inputs and outputs have SMA or SATA connectors and on-board AC-coupling capacitors to allow direct connection to 50Ω test equipment or SATA devices.

Applications

  • 1.5Gbps Serial ATA Redundancy

Documentation & Resources