Overview

Features and Benefits

  • SMA Connectors for All High-Speed Inputs and Outputs
  • Fully Assembled and Tested
  • Calibration Test Strip

Product Details

The MAX3785 evaluation kit (EV kit) simplifies evaluation of the MAX3785 6.25Gbps equalizer. The EV kit enables testing of all device functions. SMA connectors with 50Ω controlled impedance to the MAX3785 are provided for all input and output ports to facilitate connection to high-speed test equipment.

Applications

  • Double IEEE 802.3ae XAUI
  • Double STM-16/OC-48
  • HSBI for < 6.4Gbps

Documentation & Resources