Overview

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power-Supply Operation
  • Termination of Unused Outputs Provided On-Board
  • Easy Selection of Operating Modes

Product Details

The MAX3783 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3783 multiplexer/buffer. The MAX3783 EV kit provides 100Ω differential output terminations on-board, simplifying termination of unused outputs.

Applications

  • 2.7Gbps Serial Communications
  • Fail-Over and Protection Switching
  • Serial Backplane
  • System Interconnects

Documentation & Resources