Overview
Features and Benefits
- Fully Assembled and Tested
- +3.3V Operation
- On-Board Output Termination
- Easy Selection of Operating Modes
Product Details
The MAX3781 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3781 multiplexer/buffer. The MAX3781 EV kit provides 100Ω differential output terminations on-board, simplifying termination of unused outputs.
Applications
- 2.75Gbps Serial Communications
- Serial Backplane Redundancy
- System Interconnect Redundancy
Documentation & Resources
-
MAX3781EVKIT: Evaluation Kit for the MAX3781 Data Sheet (Rev. 1)3/28/2002PDF300K