Overview

Features and Benefits

  • Fully Assembled and Tested
  • Test Point for Easy LOS Monitoring
  • Polarity Reversal Control
  • Selectable Offset Correction Loop Capacitance
  • Jumpers Allow Quick Selection for LOS Threshold Level

Product Details

The MAX3748H evaluation kit (EV kit) simplifies evaluation of the MAX3748H limiting amplifier. The fully assembled and tested EV kit allows for quick threshold level selections, provides an RSSI output signal (when used with the MAX3744), and includes a calibration circuit.

Applications

  • Fibre Channel SFF/SFP Transceiver Modules
  • Gigabit Ethernet SFF/SFP Transceiver Modules
  • Multirate OC-3 to OC-48-FEC SFF/SFP
  • Transceiver Modules

Applicable Parts

Documentation & Resources