Overview

Features and Benefits

  • Fully Assembled and Tested
  • Test Point for Easy Monitoring of LOS
  • Polarity Reversal Control
  • Selectable Offset Correction Loop Capacitance
  • Jumpers Allow Quick Selection for Loss of Signal Threshold Level

Product Details

The MAX3748A evaluation kit (EV Kit) simplifies evaluation of the MAX3748A limiting amplifier. The EV kit allows for quick threshold level selections, provides a RSSI output signal (when used with the MAX3744) and includes a calibration circuit. The MAX3748A EV kit is fully assembled and tested.

Applications

  • Fibre Channel SFF/SFP Transceiver Modules
  • Gigabit Ethernet SFF/SFP Transceiver Modules
  • Multirate OC-3 to OC-48-FEC SFF/SFP
  • Transceiver Modules