Overview
Features and Benefits
Product Details
The MAX3746 evaluation kit (EV kit) simplifies evaluation of the MAX3746 limiting amplifier. The EV kit allows for quick threshold level selections, provides a RSSI output signal (when used with the MAX3744) and includes a calibration circuit. The MAX3746 EV kit is fully assembled and tested.
Documentation & Resources
-
MAX3746EVKIT: Evaluation Kit for the MAX3746 Data Sheet (Rev. 0)8/5/2004PDF217K