Overview
Features and Benefits
Product Details
The MAX3744/MAX3745 evaluation kit (EV kit) allows complete evaluation of both versions of 2.7Gbps transimpedance amplifiers.
The EV kit includes a circuit that emulates the high speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurement.
The MAX3744/MAX3745 EV kit is fully assembled and tested.
Applications
- Optimized for Small-Form-Factor Pluggable (SFP) Optical Receivers
- Up to 2.7Gbps SFF/SFP Optical Receivers