Overview
Features and Benefits
- Fully Assembled and Tested
- Single +3.3V Power Supply Operation
- AC-Coupling Provided On-Board
- Allows Optical and Electrical Evaluation
Product Details
The MAX3737 evaluation kit (EV kit) is an assembled demonstration board that provides complete optical and electrical evaluation of the MAX3737.
The EV kit is composed of two independent sections, one optical and one electrical, on the PC board. The output of the electrical evaluation section is interfaced to an SMP connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.
Applications
- 1Gbps/2Gbps Fibre Channel SFF/SFP and GBIC Transceivers
- Gigabit Ethernet SFF/SFP and GBIC Transceivers
- Multirate OC-3 to OC-48 FEC Transceivers
Applicable Parts
Documentation & Resources
-
MAX3737EVKIT: Evaluation Kit for the MAX3737 Data Sheet (Rev. 0)8/5/2003PDF459K