Overview

Features and Benefits

  • Fully Assembled and Tested
  • Includes Photodiode Emulation Circuit
  • Calibration Circuit for Accurate Bandwidth Measurement

Product Details

The MAX3724/MAX3725 evaluation kit (EV kit) allows complete evaluation of both versions of 3.2Gbps transimpedance amplifiers.

The EV kit includes a circuit that emulates the high speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurement.

The MAX3724/MAX3725 EV kit is fully assembled and tested.

Applications

  • Optimized for Small-Form-Factor Pluggable (SFP) Optical Receivers
  • Up to 3.2Gbps SFF/SFP Optical Receivers