Overview
Features and Benefits
- Single +3.3V Supply
- Selectable Clock-Reference Frequencies (155.52MHz, 77.76MHz, 51.84MHz, 38.88MHz)
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX3693 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy evaluation of the MAX3693 622Mbps serializer with clock synthesis and LVDS inputs.
Applications
- 622Mbps ATM/SONET Access Nodes
- 622Mbps SDH/SONET Transmission Systems
- Add/Drop Multiplexers
- Digital Cross-Connects
Documentation & Resources
-
MAX3693EVKIT: Evaluation Kit for the MAX3693 Data Sheet (Rev. 0)12/1/1998PDF82K