Overview
Features and Benefits
- +3.3V Single Supply
- 77.76MHz Overhead Generation Clock Reference Frequency
- Selectable Input Clock Reference Frequencies
- 77.76MHz
- 51.84MHz
- 38.88MHz
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX3690 evaluation kit (EV kit) is an assembled surface-mount demonstration board that provides easy evaluation of the MAX3690 622Mbps serializer with TTL input, clock synthesis, and differential PECL output.
Applications
- 622Mbps ATM/SONET Access Nodes
- 622Mbps SDH/SONET Transmission Systems
- Add/Drop Multiplexers
- Digital Cross-Connects
Documentation & Resources
-
MAX3690EVKIT: Evaluation Kit for the MAX3690 Data Sheet (Rev. 0)1/1/1999PDF220K