Overview
Features and Benefits
- Fully Assembled and Tested
- +3.3V to +5.0V Operation
- Input Termination Provided On-Board
- Independent Electrical Monitoring of Modulation and Bias Currents
Product Details
The MAX3668 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical or electrical evaluation of the MAX3668. Although the MAX3668 evaluation kit is shipped in the electrical configuration, this data sheet also provides configuration instructions for optical operation.
Applications
- 622Mbps SDH/SONET Access Nodes
- Laser Driver Transmitters
- Section Regenerators
Documentation & Resources
-
MAX3668EVKIT: Evaluation Kit for the MAX3668 Data Sheet (Rev. 1)4/1/1999PDF130K