Overview

Features and Benefits

  • Fully Assembled and Tested
  • Board is Configured for 3.3V Operation
  • PECL Input Termination Provided On-Board
  • Independent Electrical Monitoring of Modulation and Bias Currents

Product Details

The MAX3667 evaluation kit (EV kit) is an assembled, surface-mount demonstration board that provides easy optical evaluation of the MAX3667.

Applications

  • 622Mbps SDH/SONET Access Nodes
  • Laser Driver Transmitters
  • Section Repeaters

Documentation & Resources