Overview

Features and Benefits

  • Single +3.3V Supply
  • Differential Output Drives 100Ω Load
  • 590MHz Bandwidth
  • Electrical or Optical Input
  • Provision for User-Supplied Photodiode
  • Fully Assembled and Tested

Product Details

The MAX3664 evaluation kit (EV kit) simplifies evaluation of the MAX3664 transimpedance preamplifier. The MAX3664 is optimized for hybrid applications that place the preamplifier die in the same package with a photodetector. The EV kit uses a packaged version of the MAX3664 to simplify product evaluation. It allows both optical and electrical testing.

The MAX3664's input voltage is determined by internal circuitry. When the input is connected to a photodiode, the MAX3664's input voltage determines the reverse diode voltage. Electrical signal sources connected to the input must be AC coupled. AC coupling the input removes the signal's DC component. Many of the MAX3664's specifications are affected by the average DC input current, which is normally present when the input signal is derived from a photodiode. A current mirror and simple bias-tee are used to create a signal similar to that of a photodiode.

The MAX3664 EV kit has several mounting holes for inserting common photodiodes, allowing optical testing.

Documentation & Resources