Overview

Features and Benefits

  • Fully Assembled and Tested
  • +3.3V or +5V Operation
  • On-Board Input Termination
  • Independent Electrical Monitoring of Modulation and Bias Currents

Product Details

The MAX3663 evaluation kit (EV kit) is an assembled demonstration board that provides easy optical or electrical evaluation of the MAX3663, a 622Mbps laser driver with current monitors and automatic power control (APC) circuitry. Although the MAX3663 EV kit is shipped in the electrical configuration, this EV kit also provides configuration instructions for optical operation.

Applications

  • 622Mbps SDH/SONET Access Nodes
  • FTTH/FTTB Applications
  • Laser Driver Transmitters
  • Section Regenerators

Documentation & Resources