Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAX3634 evaluation kit (EV kit) provides electrical evaluation of the MAX3634 burst-mode phase aligner IC. The EV kit has SMA connectors for all high-speed inputs and outputs to simplify connection to test equipment.
Applications
- 1244Mbps GPON OLT Receivers
- 622Mbps GPON OLT Receivers
Applicable Parts
Documentation & Resources
-
MAX3634EVKIT: Evaluation Kit for the MAX3634 Data Sheet (Rev. 0)10/7/2005PDF186K