Overview

Features and Benefits

  • Fully Assembled and Tested
  • Additional samples of MAX3620B, MAX3620C, and MAX3620D Devices Included.
  • Product Details

    The MAX3620 evaluation kit (EV kit) is an assembled demonstration board that provides for complete evaluation of the MAX3620 high speed clock delay line.

    The EV kit comes assembled with a MAX3620A (0.75ns delay). Samples of MAX3620B (1.00ns delay), MAX3620C (1.25ns delay), and MAX3620D (1.50ns delay) are also included to be installed by the user.

    Applications

    • Multiphase Clock Generation
    • QDR/QDRII Memory Systems

    Documentation & Resources