Overview
Features and Benefits
- Easy Evaluation of the MAX3524
- +4.75V to +5.25V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- SMA Connectors at RF Signal Ports
- 50Ω to 75Ω Minimum Loss Pad at the Input
Product Details
The MAX3524 evaluation kit (EV kit) enables RF evaluation of the MAX3524 low-noise, high-linearity broadband amplifier and the closed-loop DC gain of the operational amplifier (op amp) without any additional support circuitry. The MAX3524 EV kit is assembled with the MAX3524 and incorporates input and output components that facilitate testing from 44MHz to 880MHz. The EV kit provides 50Ω SMA connectors for the RF input and output signals. Figure 1 shows the MAX3524 EV kit schematic diagram. For more information about the MAX3524, consult the MAX3524 data sheet.
Applications
- Digital Signal Processing (DSP)
Documentation & Resources
-
MAX3524EVKIT: Evaluation Kit for the MAX3524 Data Sheet (Rev. 0)1/15/2001PDF149K