Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX3523
- USB-3-Wire Serial Programmable Interface (SPI)
- PC, Laptop, or Tablet with Windows® 7 and 10 Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX3523 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX3523 low-power DOCSIS 3.1 programmable-gain amplifier. The EV kit includes a MAX3523 installed EV board, as well as a micro-USB cable to communicate with a PC.
Applications
- Cable Modem (CM)
- Customer Premises Equipment (CPE)
- DOCSIS 3.1 Upstream (D3.1 US)
Applicable Parts
Documentation & Resources
-
MAX3523EVKIT: Evaluation Kit for the MAX3523 Data Sheet (Rev. 0)12/18/2018PDF1M
-
MAX3523EVKIT ODB File - Design Files10/10/2022TGZ4M