Overview

Features and Benefits

  • Easy Evaluation of the MAX33072E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed/Arduino Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33072E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33072E half- duplex RS-485 transceiver, with ±65V fault protection, extended ±40V common-mode range, and ±40kV ESD Human Body Model (HBM) for A,B data lines. The EV kit features a digital isolator, which is used as a level translator between the RS-485 transceiver and the controller interface.

Applications

  • Agriculture and Heavy Machinery
  • Elevator Control
  • Home and Building Automation
  • HVAC
  • Industrial Automation Equipment
  • Motion Controllers
  • Power Supply and UPS

Applicable Parts