Overview
Features and Benefits
Product Details
The MAX3274 evaluation kit (EV kit) simplifies evaluation of the MAX3274 limiting amplifier. The EV kit allows quick threshold level selections, provides appropriate impedance matching circuitry, and includes calibration circuits. The MAX3274 EV kit is fully assembled and tested.
Applications
- Dual-Rate Fibre Channel SFF/SFP Optical Modules
- Fibre Channel GBIC Optical Modules
Documentation & Resources
-
MAX3274EVKIT: Evaluation Kit for the MAX3274 Data Sheet (Rev. 0)7/24/2002PDF251K