Overview
Features and Benefits
Product Details
The MAX3273 evaluation kit (EV kit) is an assembled demonstration board that provides optical and electrical evaluation of the MAX3273.
The EV kit is composed of two independent sections, one optical and one electrical, on the PC board. The output of the electrical evaluation section is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.
Applications
- 2.5Gbps Optical Transmitters
- Add/Drop Multiplexers
- Digital Cross-Connects
- SONET OC-48 and SDH STM-16
- Transmission Systems
Documentation & Resources
-
MAX3273EVKIT: Evaluation Kit for the MAX3273 Data Sheet (Rev. 0)1/18/2002PDF688K