Overview
Features and Benefits
Product Details
The MAX3271 evaluation kit (EV kit) allows complete evaluation of the MAX3271 transimpedance amplifier. The EV kit includes a circuit that emulates the high-speed, zero-to-peak current input signal that would be produced by a photodiode. The kit also includes a calibration circuit that allows accurate bandwidth measurement. The MAX3271 EV kit is fully assembled and tested.
Applications
- 2.5Gbps Optical Receivers
- Fibre Channel Optical Receivers
- Gigabit Ethernet Optical Receivers
- SONET/SDH Receivers
- System Interconnects
Documentation & Resources
-
MAX3271EVKIT: Evaluation Kit for the MAX3271 Data Sheet (Rev. 0)12/7/2001PDF91K