Overview
Features and Benefits
- Separate Pluggable Board Containing an Embedded Near Field Antenna
- Interfaces to the MAX32565 ISO 14443 Type A/B and EMV Compliant Contactless Reader
- On-Board Antenna Tuning and Matching Circuit
- Bluetooth® 4.2 Transceiver with an Embedded PCB Antenna
- 320 x 240 Color TFT Resistive Touch Display with a SPI Interface
- Integrated Four-Channel, 9-Bit 4MS/s SAR ADC
- Dual Smart Card Readers, One Full, One SIM/SAM
- USB 2.0 Micro B Interface
- Dual USB 2.0 Micro B to Serial UARTs
- 4 x 4 Secure Keypad
- 128MB XIP Serial Flash
- All GPIOs and Analog I/Os Accessed Through 0.1in Headers
- Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
- Arm JTAG Headers
Product Details
The MAX32565 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32565). It integrates a Arm® Cortex®-M4 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.
Applications
- Contactless Payment
- Electronic Commerce
- Financial Terminals
- Fitness wearables
- IoT
- PIN Pads
- Secure Access Control
- Secure Payment
Applicable Parts
Documentation & Resources
-
MAX32565-KIT Gerber File - Design Files11/6/2023ZIP709K