Overview
Features and Benefits
- 128 x 32 Graphic OLED Mono Color Display
- Integrated Four-Channel 10-Bit ADC
- Single Full-Sized Smart Card Reader
- USB 2.0 Micro B Interface
- USB 2.0 Micro B to Serial UART
- 512KB Embedded Flash
- All GPIOs and Analog I/Os Accessible Through 0.1in Headers
- Self-Destruct Inputs Available on Headers for Connecting to External Trigger Circuits
- Arm JTAG Headers
Product Details
The MAX32510 EV kit provides a platform for evaluating the capabilities of the DeepCover® secure microcontroller (MAX32510). It integrates a Arm® Cortex®-M3 core to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.
Applications
- Gateways and Routers
- Internet Of Things security
- Set-Top Boxes
Applicable Parts
Documentation & Resources
-
MAX32510EVKIT Gerber File - Design Files12/28/2023ZIP524K